Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 39.98 143TC 1.125
Part #:0250-57262
Catalog #:SSHERA45ES 39.98 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 39.98:1 | Input HP: | 2.01 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output RPM: | 43.8 | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Series Code: | HERA45 | Style: | ES |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Height (in): | 7.14 in | Mounting Type: | ES |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798944272 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

