Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 59.79 143TC 1.188
Part #:0250-57272
Catalog #:SSHERA45ES 59.79 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.3 | Ratio: | 59.79:1 |
| Product Line: | HERA | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP: | 1.34 |
| Input Diameter (in): | 0.876 in | Output Diameter (in): | 1.188 in |
| Series Code: | HERA45 | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.34 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA45 |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798944371 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

