Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 19.50 182TC 1.250
Part #:0250-57324
Catalog #:SSHERA45ES 19.50 182TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.11 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 1.126 in | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Ratio: | 19.50:1 | Output RPM: | 89.7 |
| Product Line: | HERA | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.11 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Height (in): | 7.14 in | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Mounting Type: | ES |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798944890 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

