Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 7.80 182TC 1.438
Part #:0250-57329
Catalog #:SSHERA45ES 7.80 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Input HP: | 8.5 |
| Series Code: | HERA45 | Product Line: | HERA |
| Output RPM: | 224.4 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Style: | ES |
| Ratio: | 7.80:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.5 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Gear Drive SIze: | SSHERA45 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Rating (in-lb): | 2149 in/lbs |
General Specifications
| UPC: | 662798944944 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

