Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 19.50 182TC 1.500
Part #:0250-57340
Catalog #:SSHERA45ES 19.50 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Series Code: | HERA45 |
| Service Factor: | 1 | Product Line: | HERA |
| Output Diameter (in): | 1.500 in | Style: | ES |
| Output RPM: | 89.7 | Input HP: | 4.11 |
| Product Type: | RIGHT ANGLE | Ratio: | 19.50:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.11 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Housing Width (in): | 6.75 in | Mounting Type: | ES |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Nominal Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798945057 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

