Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 28.01 182TC 1.500
Part #:0250-57341
Catalog #:SSHERA45ES 28.01 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 28.01:1 |
| Style: | ES | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 1.126 in | Input HP: | 2.86 |
| Product Line: | HERA | Output RPM: | 62.5 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Height (in): | 7.14 in | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798945064 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

