Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 28.01 56C 1.000
Part #:0250-57349
Catalog #:SSHERA45PS 28.01 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Ratio: | 28.01:1 |
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Style: | PS |
| Input HP: | 2.86 | Output RPM: | 62.5 |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Reduction: | Double |
| Housing Width (in): | 6.75 in | Mounting Type: | PS |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Center Distance (in): | 3.263 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798945149 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

