Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 28.01 56C 1.125
Part #:0250-57357
Catalog #:SSHERA45PS 28.01 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Service Factor: | 1 | Ratio: | 28.01:1 |
| Output RPM: | 62.5 | Input HP: | 2.86 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Mounting Type: | PS |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 30:1 | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA45 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798945224 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

