Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 7.80 56C 1.250
Part #:0250-57369
Catalog #:SSHERA45PS 7.80 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Product Line: | HERA | Series Code: | HERA45 |
| Output RPM: | 224.4 | Ratio: | 7.80:1 |
| Input HP: | 8.5 | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Housing Length (in): | 8.02 in |
| Mounting Type: | PS | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | SSHERA45 | Output Torque Rating (in-lb): | 2149 in/lbs |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798945347 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

