Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 39.98 56C 1.250
Part #:0250-57374
Catalog #:SSHERA45PS 39.98 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Output RPM: | 43.8 | Ratio: | 39.98:1 |
| Input HP: | 2.01 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Output Diameter (in): | 1.250 in | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Mounting Type: | PS | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798945392 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

