Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 11.36 56C 1.500
Part #:0250-57386
Catalog #:SSHERA45PS 11.36 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 154 | Series Code: | HERA45 |
| Output Diameter (in): | 1.500 in | Product Line: | HERA |
| Style: | PS | Input Diameter (in): | 0.626 in |
| Input HP: | 7.06 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 11.36:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Mounting Type: | PS |
| Housing Width (in): | 6.75 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798945514 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

