Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 19.50 56C 1.500
Part #:0250-57388
Catalog #:SSHERA45PS 19.50 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.500 in |
| Product Line: | HERA | Output RPM: | 89.7 |
| Ratio: | 19.50:1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Service Factor: | 1 |
| Input HP: | 4.11 | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.11 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Mounting Type: | PS | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798945538 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

