Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 52.50 56C 1.500
Part #:0250-57391
Catalog #:SSHERA45PS 52.50 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Output RPM: | 33.3 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Product Line: | HERA | Ratio: | 52.50:1 |
| Service Factor: | 1 | Series Code: | HERA45 |
| Input Diameter (in): | 0.626 in | Input HP: | 1.53 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Length (in): | 8.02 in | Reduction: | Double |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Nominal Ratio: | 50:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | SSHERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798945569 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

