Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 52.50 143TC 1.000
Part #:0250-57399
Catalog #:SSHERA45PS 52.50 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33.3 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Ratio: | 52.50:1 |
| Product Line: | HERA | Series Code: | HERA45 |
| Input Diameter (in): | 0.876 in | Input HP: | 1.53 |
| Style: | PS | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798945644 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

