Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 28.01 143TC 1.125
Part #:0250-57405
Catalog #:SSHERA45PS 28.01 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Input HP: | 2.86 | Ratio: | 28.01:1 |
| Style: | PS | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.876 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 62.5 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Mounting Type: | PS | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA45 | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798945705 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

