Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 7.80 143TC 1.438
Part #:0250-57425
Catalog #:SSHERA45PS 7.80 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.5 | Product Line: | HERA |
| Service Factor: | 1 | Output RPM: | 224.4 |
| Style: | PS | Series Code: | HERA45 |
| Ratio: | 7.80:1 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Mounting Type: | PS | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2149 in/lbs |
| Gear Drive SIze: | SSHERA45 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798945903 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

