Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 39.98 182TC 1.125
Part #:0250-57454
Catalog #:SSHERA45PS 39.98 182TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.8 | Ratio: | 39.98:1 |
| Input Diameter (in): | 1.126 in | Series Code: | HERA45 |
| Input HP: | 2.01 | Product Line: | HERA |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Mounting Type: | PS |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 40:1 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA45 | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798946191 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

