Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 19.50 182TC 1.188
Part #:0250-57460
Catalog #:SSHERA45PS 19.50 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Diameter (in): | 1.126 in | Style: | PS |
| Ratio: | 19.50:1 | Output RPM: | 89.7 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 4.11 | Series Code: | HERA45 |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Housing Length (in): | 8.02 in | Mounting Type: | PS |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798946252 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

