Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 19.50 182TC 1.500
Part #:0250-57484
Catalog #:SSHERA45PS 19.50 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.11 | Series Code: | HERA45 |
| Service Factor: | 1 | Ratio: | 19.50:1 |
| Output RPM: | 89.7 | Input Diameter (in): | 1.126 in |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Product Line: | HERA | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Mounting Type: | PS |
| Housing Length (in): | 8.02 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798946498 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

