Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 39.98 (24) 1.000
Part #:0250-57494
Catalog #:SSHERA45AS 39.98 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Input Diameter (in): | 0.749 in | Ratio: | 39.98:1 |
| Input HP: | 2.01 | Output RPM: | 43.8 |
| Style: | AS | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Mounting Type: | AS |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | SSHERA45 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798946597 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

