Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 15.60 (24) 1.250
Part #:0250-57515
Catalog #:SSHERA45AS 15.60 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Product Line: | HERA |
| Service Factor: | 1 | Series Code: | HERA45 |
| Input HP: | 5.14 | Input Diameter (in): | 0.749 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.250 in |
| Ratio: | 15.60:1 | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 5.14 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Mounting Type: | AS | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798946801 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

