Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 28.01 (24) 1.500
Part #:0250-57533
Catalog #:SSHERA45AS 28.01 (24) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 62.5 | Output Diameter (in): | 1.500 in |
| Product Line: | HERA | Style: | AS |
| Input HP: | 2.86 | Series Code: | HERA45 |
| Ratio: | 28.01:1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.749 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.86 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Mounting Type: | AS | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA45 | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798946986 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

