Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 19.50 (26) 1.000
Part #:0250-57540
Catalog #:SSHERA45AS 19.50 (26) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Series Code: | HERA45 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio: | 19.50:1 | Input HP: | 4.11 |
| Product Line: | HERA | Style: | AS |
| Output RPM: | 89.7 | Output Diameter (in): | 1.000 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Mounting Type: | AS | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Gear Drive SIze: | SSHERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798947051 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

