Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 39.98 (26) 1.000
Part #:0250-57542
Catalog #:SSHERA45AS 39.98 (26) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.8 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input Diameter (in): | 0.749 in |
| Ratio: | 39.98:1 | Series Code: | HERA45 |
| Input HP: | 2.01 | Service Factor: | 1 |
| Style: | AS | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Mounting Type: | AS | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA45 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798947075 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

