Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 28.01 (26) 1.188
Part #:0250-57557
Catalog #:SSHERA45AS 28.01 (26) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.86 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Output RPM: | 62.5 |
| Service Factor: | 1 | Input Diameter (in): | 0.749 in |
| Output Diameter (in): | 1.188 in | Product Line: | HERA |
| Style: | AS | Ratio: | 28.01:1 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Mounting Type: | AS |
| Housing Length (in): | 8.02 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | SSHERA45 | Center Distance (in): | 3.263 in |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798947235 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

