Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 52.50 (26) 1.438
Part #:0250-57575
Catalog #:SSHERA45AS 52.50 (26) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 52.50:1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 33.3 |
| Product Line: | HERA | Input HP: | 1.53 |
| Style: | AS | Output Diameter (in): | 1.438 in |
| Series Code: | HERA45 | Input Diameter (in): | 0.749 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.53 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Height (in): | 7.14 in | Housing Length (in): | 8.02 in |
| Mounting Type: | AS | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662798947419 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

