Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 19.50 (30) 1.188
Part #:0250-57604
Catalog #:SSHERA45AS 19.50 (30) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 19.50:1 | Series Code: | HERA45 |
| Service Factor: | 1 | Input Diameter (in): | 0.874 in |
| Style: | AS | Output RPM: | 89.7 |
| Product Line: | HERA | Input HP: | 4.11 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Housing Width (in): | 6.75 in | Mounting Type: | AS |
| Length Through Bore (in): | 6.75 in | Gear Drive SIze: | SSHERA45 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798947709 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

