Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 59.79 (30) 1.188
Part #:0250-57608
Catalog #:SSHERA45AS 59.79 (30) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Ratio: | 59.79:1 |
| Input Diameter (in): | 0.874 in | Input HP: | 1.34 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Style: | AS |
| Output RPM: | 29.3 | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.34 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Housing Length (in): | 8.02 in | Housing Width (in): | 6.75 in |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798947747 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

