Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 28.01 (32) 1.000
Part #:0250-57637
Catalog #:SSHERA45AS 28.01 (32) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Input HP: | 2.86 |
| Ratio: | 28.01:1 | Style: | AS |
| Product Line: | HERA | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Output RPM: | 62.5 | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Mounting Type: | AS |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798948034 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

