Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 52.50 (32) 1.125
Part #:0250-57647
Catalog #:SSHERA45AS 52.50 (32) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 33.3 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.874 in |
| Input HP: | 1.53 | Series Code: | HERA45 |
| Product Line: | HERA | Ratio: | 52.50:1 |
| Style: | AS | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Mounting Type: | AS | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | SSHERA45 |
| Nominal Ratio: | 50:1 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798948133 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

