Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 28.01 (32) 1.188
Part #:0250-57653
Catalog #:SSHERA45AS 28.01 (32) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Input Diameter (in): | 0.874 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Input HP: | 2.86 | Product Line: | HERA |
| Service Factor: | 1 | Series Code: | HERA45 |
| Output RPM: | 62.5 | Ratio: | 28.01:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.86 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Mounting Type: | AS |
| Length Through Bore (in): | 6.75 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | SSHERA45 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798948195 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

