Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 11.36 (32) 1.438
Part #:0250-57666
Catalog #:SSHERA45AS 11.36 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 154 | Series Code: | HERA45 |
| Ratio: | 11.36:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Product Line: | HERA |
| Input Diameter (in): | 0.874 in | Output Diameter (in): | 1.438 in |
| Style: | AS | Input HP: | 7.06 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA45 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798948324 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

