Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 39.98 (32) 1.438
Part #:0250-57670
Catalog #:SSHERA45AS 39.98 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input HP: | 2.01 | Input Diameter (in): | 0.874 in |
| Series Code: | HERA45 | Ratio: | 39.98:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Mounting Type: | AS |
| Length Through Bore (in): | 6.75 in | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798948362 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

