Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 52.50 (32) 1.438
Part #:0250-57671
Catalog #:SSHERA45AS 52.50 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Output Diameter (in): | 1.438 in |
| Output RPM: | 33.3 | Input HP: | 1.53 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Product Line: | HERA | Series Code: | HERA45 |
| Service Factor: | 1 | Ratio: | 52.50:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.53 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Center Distance (in): | 3.263 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798948379 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

