Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 29.10 QLBUSH REQD 1.438
Part #:0250-60773
Catalog #:SSHERA35ES 29.10 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.17 | Product Line: | HERA |
| Output Diameter (in): | 1.438 in | Ratio: | 29.10:1 |
| Output RPM: | 60.1 | Series Code: | HERA35 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Style: | ES | Input HP @ 1750 RPM: | 1.17 |
| Input Style: | C-Face Quill-QLBUSH REQD | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Mounting Type: | ES | Housing Width (in): | 6 in |
| Reduction: | Double | Length Through Bore (in): | 6 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | SSHERA35 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662961033802 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

