Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 7.80 QLBUSH REQD 1.438
Part #:0250-60813
Catalog #:SSHERA45ES 7.80 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Style: | ES | Output RPM: | 224.4 |
| Ratio: | 7.80:1 | Input HP: | 8.5 |
| Product Line: | HERA | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 8.5 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Mounting Type: | ES | Housing Length (in): | 8.02 in |
| Reduction: | Double | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Gear Drive SIze: | SSHERA45 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 2149 in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662961033840 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

