Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 11.36 QLBUSH REQD 1.438
Part #:0250-60814
Catalog #:SSHERA45ES 11.36 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 154 | Input HP: | 7.06 |
| Output Diameter (in): | 1.438 in | Series Code: | HERA45 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Ratio: | 11.36:1 |
| Style: | ES | Input HP @ 1750 RPM: | 7.06 |
| Input Style: | C-Face Quill-QLBUSH REQD | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | ES | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Reduction: | Double | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA45 |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662961033857 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

