Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 39.98 QLBUSH REQD 1.438
Part #:0250-60818
Catalog #:SSHERA45ES 39.98 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 39.98:1 |
| Style: | ES | Output Diameter (in): | 1.438 in |
| Input HP: | 2.01 | Output RPM: | 43.8 |
| Series Code: | HERA45 | Input HP @ 1750 RPM: | 2.01 |
| Input Style: | C-Face Quill-QLBUSH REQD | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Mounting Type: | ES | Housing Height (in): | 7.14 in |
| Reduction: | Double | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662961033895 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

