Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35EK 11.42 56C KLS
Part #:0250-61102
Catalog #:SSHERA35EK 11.42 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP: | 2.97 | Service Factor: | 1 |
| Style: | EK | Series Code: | HERA35 |
| Input Diameter (in): | 0.626 in | Ratio: | 11.42:1 |
| Output RPM: | 153.2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.97 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 6 in | Housing Length (in): | 7.2 in |
| Mounting Type: | EK | Reduction: | Double |
| Housing Height (in): | 5.93 in | Length Through Bore (in): | 6 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662961038395 | Weight: | 47.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

