Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35EK 19.93 56C KLS
Part #:0250-61104
Catalog #:SSHERA35EK 19.93 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | EK | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Input HP: | 1.7 |
| Output RPM: | 87.8 | Series Code: | HERA35 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Ratio: | 19.93:1 | Input HP @ 1750 RPM: | 1.7 |
| Input Style: | C-Face Quill | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Housing Height (in): | 5.93 in |
| Housing Length (in): | 7.2 in | Mounting Type: | EK |
| Housing Width (in): | 6 in | Length Through Bore (in): | 6 in |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | SSHERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662961038418 | Weight: | 33.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

