Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45EK 7.80 56C KLS
Part #:0250-61161
Catalog #:SSHERA45EK 7.80 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | EK | Ratio: | 7.80:1 |
| Input HP: | 8.5 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.626 in | Series Code: | HERA45 |
| Product Line: | HERA | Output RPM: | 224.4 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.5 | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Mounting Type: | EK |
| Housing Length (in): | 8.02 in | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA45 | Output Torque Rating (in-lb): | 2149 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662961038937 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

