Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45EK 15.60 56C KLS
Part #:0250-61163
Catalog #:SSHERA45EK 15.60 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | EK |
| Series Code: | HERA45 | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Input HP: | 5.14 |
| Ratio: | 15.60:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 112.2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.14 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Mounting Type: | EK | Housing Length (in): | 8.02 in |
| Reduction: | Double | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Gear Drive SIze: | SSHERA45 | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662961038951 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

