Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PK 28.01 143TC KLS
Part #:0250-61197
Catalog #:SSHERA45PK 28.01 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP: | 2.86 | Series Code: | HERA45 |
| Ratio: | 28.01:1 | Service Factor: | 1 |
| Output RPM: | 62.5 | Style: | PK |
| Input Diameter (in): | 0.876 in | Input HP @ 1750 RPM: | 2.86 |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Mounting Type: | PK | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Gear Drive SIze: | SSHERA45 |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662961039286 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

