Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PK 39.98 143TC KLS
Part #:0250-61198
Catalog #:SSHERA45PK 39.98 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 2.01 |
| Ratio: | 39.98:1 | Service Factor: | 1 |
| Series Code: | HERA45 | Style: | PK |
| Input Diameter (in): | 0.876 in | Output RPM: | 43.8 |
| Product Line: | HERA | Input HP @ 1750 RPM: | 2.01 |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Reduction: | Double | Mounting Type: | PK |
| Housing Length (in): | 8.02 in | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662961039293 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

