Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PK 11.36 182TC KLS
Part #:0250-61202
Catalog #:SSHERA45PK 11.36 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PK | Product Line: | HERA |
| Service Factor: | 1 | Output RPM: | 154 |
| Series Code: | HERA45 | Ratio: | 11.36:1 |
| Input HP: | 7.06 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.126 in | Input HP @ 1750 RPM: | 7.06 |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Mounting Type: | PK | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961039330 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

