Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PK 15.60 182TC KLS
Part #:0250-61203
Catalog #:SSHERA45PK 15.60 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Input HP: | 5.14 |
| Style: | PK | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Product Line: | HERA | Service Factor: | 1 |
| Ratio: | 15.60:1 | Input HP @ 1750 RPM: | 5.14 |
| Input Style: | C-Face Coupled | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Housing Width (in): | 6.75 in |
| Mounting Type: | PK | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | SSHERA45 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662961039347 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

