Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PK 52.50 182TC KLS
Part #:0250-61207
Catalog #:SSHERA45PK 52.50 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.53 | Output RPM: | 33.3 |
| Input Diameter (in): | 1.126 in | Service Factor: | 1 |
| Ratio: | 52.50:1 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Style: | PK | Input Style: | C-Face Coupled |
| Input HP @ 1750 RPM: | 1.53 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Mounting Type: | PK | Reduction: | Double |
| Housing Width (in): | 6.75 in | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662961039385 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

