Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 56C 1.188
Part #:0250-75302
Catalog #:SSHERA55ES 7.94 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 13 |
| Mounting Type: | ES | Input Diameter (in): | 0.626 in |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Input HP: | 13 |
| Housing Width (in): | 8 in | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 220.4 | Ratio: | 7.94:1 |
| Reduction: | Double | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Style: | ES |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

