Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 56C 1.188
Part #:0250-75303
Catalog #:SSHERA55ES 10.77 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.89 | Input HP @ 1750 RPM: | 12.89 |
| Product Type: | RIGHT ANGLE | Output RPM: | 162.5 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Product Line: | HERA |
| Series Code: | HERA55 | Style: | ES |
| Mounting Type: | ES | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 0.626 in |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Ratio: | 10.77:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

