Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 56C 1.188
Part #:0250-75307
Catalog #:SSHERA55ES 30.14 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.626 in |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 56C | Mounting Type: | ES |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Product Line: | HERA | Input HP: | 4.61 |
| Reduction: | Double | Series Code: | HERA55 |
| Output RPM: | 58.1 | Housing Width (in): | 8 in |
| Ratio: | 30.14:1 | Output Diameter (in): | 1.188 in |
| Nominal Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

